text.skipToContent text.skipToNavigation

Catalog No. : RTS-10-B

Description:  BULK - ROOF TOP SUPP WITH STRUT

UPC: 708917428848

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wireway fitting and accessories

Application

Support pipe, strut and cable tray.

Specifications

Material

Rubber

Finish

Hot Dipped Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

5 in

Width

10.5 in

Height

5.8 in