text.skipToContent text.skipToNavigation

Catalog No. : RTL75-2LID3

Description:  12V RETRACT-A-LITE UNIT TD 120/277V

UPC: 787321142762

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 75, 120/277VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, time delay (15 minutes), Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting