text.skipToContent text.skipToNavigation

Catalog No. : RTL75-2/LJU

Description:  12V RETRACT-A-LITE UNIT AD 120/277V

UPC: 782683547521

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 75W, 120/277VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, diagnostics, audible, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting