text.skipToContent text.skipToNavigation

Catalog No. : RTL75/LJUN

Description:  12V RETRACT-A-LITE UNIT C/W ADNA

UPC: 782683496003

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 75W, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, diagnostics, non-audible, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Door flips 180° when AC fails
  • Fully automatic operation brown-out sensitive transfer circuit automatically goes to emergency lighting mode and, when the power is restored or at the end of battery discharge, the motor turns the door back in it’s original closed mode.
  • Impressive Charger fast and automatic recharge, micro-controller driven, temperature compensated, high-precision

Descriptors

Category

Emergency Lighting