text.skipToContent text.skipToNavigation

Catalog No. : RTL150LJ/LBB

Description:  12V STEEL RETRACT-A-LITE UNIT LBB

UPC: 787321168250

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 150, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting