text.skipToContent text.skipToNavigation

Catalog No. : RT6

Description:  WARNING TAPE 6X1000 RED

UPC: 783786834280

Warning Tape for Buried Electrical Cables, Width 6 inch (152 mm), Length 1000 feet (305 meters), Color Red. Lightweight Rugged Polyethylene.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Brilliant Red Color. Minimizes dig-ins on U.D. lines.
  • Lightweight, rugged polyethylene. Resists high or low pH conditions.

Descriptors

Category

Wire identification marker

Special Features

Brilliant Red Color. Minimizes dig-ins on U.D. lines.

Specifications

Material

Polyethylene

Color

Red

Classifications

Brand Name

EZ-Code

Dimensions

Length

1000 ft , 305 m

Width

6 in , 152 mm

ETIM EC001496 Warning tape

Imprint

Text/symbols

Colour

Red

Width

152.4 mm

Length

304.8 m

Documents/Support Tools

Sales Drawing

Click here