text.skipToContent text.skipToNavigation

Catalog No. : RSTH19WHMR16LD9

Description:  RCSD DECO TRIM WHITE MR16 12V5W LED

UPC: 624616286629

Remote Unit, Head Style: concave (egress/regress), Colour: white, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Voltage DC: 12V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting