text.skipToContent text.skipToNavigation

Catalog No. : RSTH19BKMR16LD14

Description:  RCSD DECO TRIM BLACK MR16 12V6W LED

UPC: 624616341465

Remote Unit, Head Style: concave (egress/regress), Colour: black, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Voltage DC: 24V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting