Catalog No. : RSTH18RWHMR16LD25
Description: RCSSD TRIM WHITE MR16 120V4W-LED
UPC: 624616362118
Remote Unit, Head Style: concave (tilting round rear load), Colour: white, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 120V, Lamp Wattage: 4W, Voltage DC: 6V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.