text.skipToContent text.skipToNavigation

Catalog No. : RSTH18RWHMR16LD10

Description:  RCSSD TRIM WHITE MR16 12V6W-LED

UPC: 624616353666

Remote Unit, Head Style: concave (tilting round rear load), Colour: white, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Voltage DC: 12V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting