Catalog No. : RSTH18RWHMR16L14PM
Description: RSTH18RWHMR16LD14PM
UPC: 787321206976
Remote Unit, Head Style: concave (tilting round rear load), Colour: white, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, complete with pendant mount backbox, Voltage DC: 24V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.