text.skipToContent text.skipToNavigation

Catalog No. : RSTH18RWH-MR16LD7

Description:  RCSD DECO TRIM WHITE MR16 12V4W LED

UPC: 624616282119

Remote Unit, Head Style: concave (tilting round rear load), Colour: white, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Voltage DC: 12V
View More View Less
For more info visit:  tnb.ca.abb.com/en/