Catalog No. : RSTH18RWH-MR16LD14
Description: RCSD DECO TRIM WHITE MR16 24V6W LED
UPC: 624616334092
Remote Unit, Head Style: concave (tilting round rear load), Colour: white, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Voltage DC: 24V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.