Catalog No. : RSK201
Description: ONE-PIECE GROUND CONN 2.29-3.65MM
UPC: 5414363077558
- One-piece design connector for solderless, wrap-around crimping.
- Open shape to allow mid-span connections.
- Quick and easy to install: no heat or power required, no damage to the inner conductor.
- Transparent Polyester insulation for easy inspection. MIL specified (exceeds the performance requirements of MIL-F-21608) and industry approved technology, ideal for production in aircraft, aerospace and electronic industries where size and weight are of importance.
Descriptors
Category |
Circular connectors |
Special Features |
One-piece design connector for solderless, wrap-around crimping. Open shape to allow mid-span connections. Quick and easy to install: no heat or power required, no damage to the inner conductor. Transparent Polyester insulation for easy inspection. MIL specified (exceeds the performance requirements of MIL-F-21608) and industry approved technology, ideal for production in aircraft, aerospace and electronic industries where size and weight are of importance. |
Specifications
Material |
Copper |
Finish |
Tin Plated |
Color |
Blue |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Shield-Kon |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH SVHC | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Model |
1-part |
Insulated |
Y |
Colour code |
Blue |
Compression shape |
Round |
Reel packaging |
N |
Documents/Support Tools
Instruction Sheet |