text.skipToContent text.skipToNavigation

Catalog No. : RSG05

Description:  2 POLE SOCKET HOUSING SEAL FOR M24

UPC: 5020963036361

Reducing Grommet Housing, For Use with M24 Solenoid Connector, 2 Poles, Outside Diameter 22.5mm, Length 23mm, Polyamide (Nylon), Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Application

Sealed Fitting for M24 Solenoid Connector with 2 Poles

Specifications

Material

Polyamide/Nylon

Color

Black

Classifications

Brand Name

Harnessflex

Dimensions

Outside Diameter

22.5 mm

Length

23 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant