Catalog No. : RSC44W2LD2NEXP
Description: 6V44W STL CMB NEXUSPRO BLUETOOTH
UPC: 787321201803
Pictogram Combination Unit, single face, Colour: factory white, NexusPro, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 6V, Battery Wattage (W): 44, self-powered, two lamps, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.