text.skipToContent text.skipToNavigation

Catalog No. : RSC28W2LD2NEXRF

Description:  6V STEEL EM PICTO COMBO NEXUS WIRELESS

UPC: 787321139755

Pictogram Combination Unit, single face, Colour: factory white, NEXUS wireless system interface, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 6V, Battery Wattage (W): 28, self-powered, two lamps, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting