text.skipToContent text.skipToNavigation

Catalog No. : RSC28W2LD2

Description:  6V STEEL EM PICTO COMBO LED-MR16

UPC: 624050102172

Pictogram Combination Unit, single face, Colour: factory white, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 6V, Battery Wattage: 28W, self-powered, two lamps, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting