text.skipToContent text.skipToNavigation

Catalog No. : RSC28W1LD1

Description:  6V STEEL EM PICTO COMBO LED-MR16

UPC: 624050099045

Pictogram Combination Unit, single face, Colour: factory white, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 6V, Battery Wattage: 28W, self-powered, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting