Catalog No. : RSC28B2LD2
Description: 6V STEEL EM PICTO COMBO LED-MR16
UPC: 624050104367
Pictogram Combination Unit, single face, Colour: black, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 6V, Battery Wattage: 28W, self-powered, two lamps, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.