text.skipToContent text.skipToNavigation

Catalog No. : RSC1280WAD

Description:  12V80W STL PICTO COMBO AD NO-HDS

UPC: 787321127516

Pictogram Combination Unit, single face, Colour: factory white, diagnostics, audible, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 12V, Battery Wattage (W): 80, self-powered, no lamps, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting