text.skipToContent text.skipToNavigation

Catalog No. : RSC1280W2LD10

Description:  12V80W STL PICTOGRAM COMBO W/6W LED

UPC: 624050085765

Pictogram Combination Unit, single face, Colour: factory white, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 12V, Battery Wattage: 80W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting