text.skipToContent text.skipToNavigation

Catalog No. : RSC1280W1LD10AD

Description:  12V80W STL PICTOGRAM COMBO C/W AD

UPC: 787321139076

Pictogram Combination Unit, single face, Colour: factory white, diagnostics, audible, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 12V, Battery Wattage (W): 80, self-powered, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting