text.skipToContent text.skipToNavigation

Catalog No. : RSC1250WAD

Description:  12V50W STL PICTOGRAM COMBO AD

UPC: 624050087394

Pictogram Combination Unit, single face, Colour: factory white, auto-diagnostics, audible, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 12V, Battery Wattage: 50W, self-powered, no lamps, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting