text.skipToContent text.skipToNavigation

Catalog No. : RSC1250W2LD7ADN

Description:  12V50W STL PICTOGRAM COMBO

UPC: 624050073366

Pictogram Combination Unit, single face, Colour: factory white, auto-diagnostics, non-audible, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 12V, Battery Wattage: 50W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting