text.skipToContent text.skipToNavigation

Catalog No. : RSC1250W2LD10NEXRF

Description:  12V50W LED STL CMB NEXUS WIRELESS

UPC: 624050094033

Pictogram Combination Unit, single face, Colour: factory white, NEXUS wireless system interface, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 12V, Battery Wattage: 50W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Comes standard with two high-performance 4-Watts MR16 LED lamps
  • 4-Watts LED emergency lights provide 34 feet of egress illumination on a 6-foot wide path
  • Remote load capacity: 80 up to 270 feet of egress illumination when using LED remote heads

Descriptors

Category

Emergency Lighting