text.skipToContent text.skipToNavigation

Catalog No. : RSC1250B2LD9NEXRF

Description:  12V50W LED STL CMB NEXUS WIRELESS

UPC: 624050104510

Pictogram Combination Unit, single face, Colour: black, NEXUS wireless system interface, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 12V, Battery Wattage: 50W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting