text.skipToContent text.skipToNavigation

Catalog No. : RSB20-16

Description:  REDUCING SEALING BUSH NC20-16 BLK

UPC: 5020963022333

Reducing Sealing Bushing, From Conduit Size NC20/NW17 to NC16/NW13, IP67 Rating, Temperature Range -40 to 150 Degrees C, Polyamide (Nylon), Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

Reducing Sizes in Conduit Systems

Specifications

Material

Polyamide/Nylon

Insulation Class

IP67

Color

Black

Temperature Rating

-40 to 150 C

Classifications

Brand Name

Harnessflex

Dimensions

Size

NC20/NW17 to NC16/NW13

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant