text.skipToContent text.skipToNavigation

Catalog No. : RSB16-08

Description:  REDUCING BUSH NC16 TO NC 08

UPC: 5020963036743

Reducing Sealing Bushing, From Conduit Size NC16/NW13 to NC08/NW7.5, IP67 Rating, Temperature Range -40 to 150 Degrees C, Polyamide (Nylon), Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

Reducing Sizes in Conduit Systems

Specifications

Material

Polyamide/Nylon

Insulation Class

IP67

Color

Black

Temperature Rating

-40 to 150 C

Classifications

Brand Name

Harnessflex

Dimensions

Size

NC16/NW13 to NC08/NW7.5

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD PA6 CONDUIT ADAPTAFLEX - PACL*, PAFL* & HARNESSFLEX - CTPA* NC* EUC-AMA

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD