text.skipToContent text.skipToNavigation

Alternate Catalog No. : RS 16 CC

Catalog No. : RS16CC

Description:  4SQ SURF CVR, 1 GFI, 1/2 RSD

UPC: 785991120882

Square Box Surface Cover, 5 Cubic Inches, 4 Inch Square x 1/2 Inch Deep, Galvanized Steel, For use with One Ground Fault Receptacle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cover for box/housing for surface mounting on the wall/ceiling

Application

For use with one ground fault receptacle

Specifications

Material

Steel

Finish

Pre-galvanized

Color

Silver

Shape

Square

Cubic Capacity

5 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches

Compliance and Certifications

REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here