text.skipToContent text.skipToNavigation

Catalog No. : RS-7.9-520B

Description:  CABLE TIE 316 RTSST 450LB 21IN

UPC: 786210063355

Ball-Lock 316 Stainless Steel Retained Tension Cable Tie, Uncoated, for Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments, UL/EN/CSA62275 Type 2S Rated for AH-1 Plenum, Length of 520mm (20.5 Inches), Width of 7.75mm (0.305 Inch), Thickness of 0.25mm (0.01 Inch), Bundle Diameter of 25.4mm (1 Inch) to 152mm (6 Inches), Tensile Strength Rating of 2002 Newtons (450 Pounds)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Specially formed spring crimp creates consistent tension on the tie for firm positioning.
  • High wave-form crimp provides positive clamping in high-vibration applications.
  • Crimp channel offers a path for a trace wire with protection from crushing and shorts.
  • Ball-lock mechanism is easy to assemble and adjust for tension.
  • Ties available in both Type 304 stainless steel and Type 316 marine-grade stainless steel for extended life in highly corrosive environments.
  • Shipbuilding
  • Industrial
  • Oil and gas
  • Heavy equipment and trucking
  • Wind power
  • Solar Energy
  • Application Tools: DAS-250

Descriptors

Category

Stainless Steel Ties

Specifications

Material

316 Stainless Steel

Lock Mechanism

Ball-Lock

Tensile Strength

450 pounds , 2002 newtons

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.305 in , 7.75 mm

Length

20.5 in , 520 mm

Thickness

0.01 in , 0.25 mm

Bundle Diameter

1 to 6 in , 25.4 to 152 mm

Documents/Support Tools

Sales Drawing

Click here

Click here