Catalog No. : RS-7.9-200B
Description: CABLE TIE 316 RTSST 450LB 8IN
UPC: 786210063164
Ball-Lock 316 Stainless Steel Retained Tension Cable Tie, Uncoated, for Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments, UL/EN/CSA62275 Type 2S Rated for AH-1 Plenum, Length of 200mm (7.90 Inches), Width of 7.75mm (0.305 inches), Thickness of 0.25mm (0.01 Inches), Bundle Diameter of 25.4mm (1 Inch) to 51mm (2 Inches), Tensile Strength Rating of 2002 Newtons (450 Pounds)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Specially formed spring crimp creates consistent tension on the tie for firm positioning.
- High wave-form crimp provides positive clamping in high-vibration applications.
- Crimp channel offers a path for a trace wire with protection from crushing and shorts.
- Ball-lock mechanism is easy to assemble and adjust for tension.
- Ties available in both Type 304 stainless steel and Type 316 marine-grade stainless steel for extended life in highly corrosive environments.
- Shipbuilding
- Industrial
- Oil and gas
- Heavy equipment and trucking
- Wind power
- Solar Energy
- Application Tools: DAS-250
Descriptors
|
Category |
Stainless Steel Ties |
Specifications
|
Material |
316 Stainless Steel |
|
Lock Mechanism |
Ball-Lock |
|
Tensile Strength |
450 pounds , 2002 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.305 in , 7.75 mm |
|
Length |
7.9 in , 200 mm |
|
Thickness |
0.01 in , 0.25 mm |
|
Bundle Diameter |
1 to 2 in , 25.4 to mm |
Documents/Support Tools
|
Sales Drawing |