text.skipToContent text.skipToNavigation

Catalog No. : RS-4.6-360A

Description:  CABLE TIE 302/304 RTSST 200LB 14IN

UPC: 786210062952

Ball-Lock 304 Stainless Steel Retained Tension Cable Tie, Uncoated, for Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments, UL/EN/CSA62275 Type 2S Rated for AH-1 Plenum, Length of 360mm (14.20 Inches), Width of 4.75mm (0.187 Inch), Thickness of 0.25mm (0.01 Inch), Bundle Diameter of 25.4mm (1 Inch) to 102mm (4 Inches), Tensile Strength Rating of 890 Newtons (200 Pounds)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Specially formed spring crimp creates consistent tension on the tie for firm positioning.
  • High wave-form crimp provides positive clamping in high-vibration applications.
  • Crimp channel offers a path for a trace wire with protection from crushing and shorts.
  • Ball-lock mechanism is easy to assemble and adjust for tension.
  • Ties available in both Type 304 stainless steel and Type 316 marine-grade stainless steel for extended life in highly corrosive environments.
  • Shipbuilding
  • Industrial
  • Oil and gas
  • Heavy equipment and trucking
  • Wind power
  • Solar Energy
  • Application Tools: DAS-250

Descriptors

Category

Stainless Steel Ties

Specifications

Material

304 Stainless Steel

Lock Mechanism

Ball-Lock

Tensile Strength

200 pounds , 890 newtons

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.187 in , 4.75 mm

Length

14.2 in , 360 mm

Thickness

0.01 in , 0.25 mm

Bundle Diameter

1 to 4 in , 25.4 to 102 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here