text.skipToContent text.skipToNavigation

Alternate Catalog No. : RRS 4010

Catalog No. : RRS4010

Description:  RADIATING RIB AL COMP SPLICE4/0-1/0

UPC: 783786746453

Radiating Rib, Aluminum Compression Splice, 4/0 to 1/0 Aluminum. 4.300 inch long x .876 inch at widest Diameter. Center Stop. Pink and Yellow Caps. Contains Oxide Inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Special Features

Center Stop

Specifications

Connection

Compression

Conductor Range

4/0 to 1/0 AWG

Number Of Conductors

2

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here