text.skipToContent text.skipToNavigation

Alternate Catalog No. : RRS 40

Catalog No. : RRS40

Description:  RADIATING RIB AL COMP SPLICE 4/0

UPC: 783786746446

Radiating Rib, Aluminum Compression Splice, 4/0 Aluminum. 4.300 inch long x .876 inch at widest Diameter. Center Stop. Pink Caps. Contains Oxide Inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Special Features

Center Stop

Specifications

Connection

Compression

Conductor Range

4/0 AWG

Number Of Conductors

2

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here