text.skipToContent text.skipToNavigation

Alternate Catalog No. : RRS 20

Catalog No. : RRS20

Description:  RADIATING RIB AL COMP SPLICE 2/0

UPC: 783786746385

Radiating Rib, Aluminum Compression Splice, 2/0 Aluminum. 3.000 inch Long x Widest Diameter .812 inch. Center Stop. Gray Caps, Oxide Inhibiting Compound.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Special Features

Center Stop

Specifications

Connection

Compression

Conductor Range

2/0 AWG

Number Of Conductors

2

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

3.000 inch Long x Widest Diameter .812 inch.

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here