text.skipToContent text.skipToNavigation

Alternate Catalog No. : RRK 6

Catalog No. : RRK6

Description:  AL Comp Splice kit No6 Flood Seal

UPC: 783786746347

Aluminum Flood Seal Compression Splice Kit, Radiating Rib Splice kit, #6 Stranded - Compressed - Compact. Installing Dies UT 3, 1/2, TQ, 42, 163, 1/2. Strip Length 1 inch. Splice Length 2 inch, Largest Outside Diameter 37/64 inch. Includes Flood Seal Insulating Cover. For Aluminum Conductors Only.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Radiating Rib Design Dissipates Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.
  • Rubber Flood-Seal Insulating Cover Fits Snugly for Maximum Heat Dissipation, No Tape Required.
  • Compact Design Allows You to Install Connectors on up to 4/0 Cable in only 10 Inches of Space using UT 3 M or UT 3 Tools.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • Exceeds ANSI C119.4 Requirements and is RUS Accepted.

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide Inhibitor to Prevent Oxidation an Keep Out Moisture. Rubber Flood-Seal Insulating Cover fits Snugly for Maximum Heat Dissipation, No Tape Required. Compact Size. Radiating Rib Design Dissipated Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.

Application

Dissipate Heat and Make Perfect Watertight Seals.

Specifications

Connection

Compression

Conductor Range

#6 AWG

Number Of Conductors

2

Material

Aluminum Connector, EPDM Cover

Color

Blue

Insulation

yes

Classifications

Brand Name

Homac

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

2 inch Connector, 4-1/8 inch Cover

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Click here