Alternate Catalog No. : RRK 40-INS
Catalog No. : RRK40-INS
Description: AL FLOODSEAL COMP SPLICE 4/0
UPC: 783786746262
- Radiating Rib Design Dissipates Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.
- Rubber Flood-Seal Insulating Cover Fits Snugly for Maximum Heat Dissipation, No Tape Required.
- Compact Design Allows You to Install Connectors on up to 4/0 Cable in only 10 Inches of Space using UT 3 M or UT 3 Tools.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- Exceeds ANSI C119.4 Requirements and is RUS Accepted.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with Oxide Inhibitor to Prevent Oxidation an Keep Out Moisture. Rubber Flood-Seal Insulating Cover fits Snugly for Maximum Heat Dissipation, No Tape Required. Compact Size. Radiating Rib Design Dissipated Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time. |
|
Application |
Dissipate Heat and Make Perfect Watertight Seals. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum Connector, EPDM Cover |
|
Color |
Pink |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
3 inch Connector, 5-1/2 inch Cover |