text.skipToContent text.skipToNavigation

Alternate Catalog No. : RRK 30 HS

Catalog No. : RRK30HS

Description:  AL COMP SPLICE KIT 3/0 W/HS

UPC: 75114408592

Aluminum Heat Shrink Compression Splice Kit, 3/0 Stranded / Compressed / Compact. Less Than 1000 Volts. Ribbed Splice 4-5/16 inch Long x 7/8 inch widest Diameter with 9 inch long x 1-7/64 inch Heat Shrink Tube. Installing Dies UT 3 M , UT 3 5/8 GOLD DIE, 245 166 635 5/8. Strip Length 2-1/4 inch. For Aluminum Conductors Only.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Radiating Rib Design Dissipates Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.
  • Heavy-Wall Heat-Shrink Tubing Enables you to Crimp the Two Pieces of Wire Together, then Heat the Splice with a Hot-Air Gun to Get a Fully Sealed, Watertight Repair Splice.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • Exceeds ANSI C119.4 Requirements and is RUS Accepted.

Descriptors

Category

Wire or cable compression splice

Special Features

Heavy-Wall Heat-Shrink Tubing- Crimp the two pieces of wire together, then head the splice with a hot-air gun to get a fully sealed, watertight repair splice. Radiating Rib dissipates heat, centers the watertight insulating cover and seals perfectly every time. Prefilled with Oxide-Inhibitor to prevent oxidation and keep out moisture.

Application

Heat-Shrink Tubing Created Sealed, Watertight Splices

Specifications

Connection

Compression

Conductor Range

3/0 STR/COMPR/COMPT AWG

Material

Aluminum

Insulation

Heat Shrink Tubing

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

4-5/16 inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here