Alternate Catalog No. : RRK 2 CU
Catalog No. : RRK2CU
Description: CU COMPRESSION SPLICE KIT RED
UPC: 783786053155
- Radiating Rib Design Dissipates Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.
- Single-Piece Flood-Seal Insulating Covers are Pre-lubricated and Sized fro the Connection.
- Easy Installation Saves You Time and Money
- Exceeds ANSI C119.1 Requirements.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with Oxide Inhibitor to Prevent Oxidation an Keep Out Moisture. Rubber Flood-Seal Insulating Cover fits Snugly for Maximum Heat Dissipation, No Tape Required. Compact Size. Radiating Rib Design Dissipated Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time. |
|
Application |
Dissipate Heat and Make Perfect Watertight Seals. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper Connector, Rubber Cover |
|
Color |
Red |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
3 inch Connector, 5-1/2 inch Cover |
Documents/Support Tools
|
SDS |