text.skipToContent text.skipToNavigation

Alternate Catalog No. : RRK 201

Catalog No. : RRK201

Description:  AL COMPRESSION SPLICE KIT GRAY/RED

UPC: 783786746071

Aluminum Flood-Seal Compression Splice Kits, wire range 1, connector length 3 inch, insulator length 5-1/2 inch, dies 5/8 (5), color code Gray/Red. For Aluminum Conductors Only.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Radiating Rib Design Dissipates Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.
  • Rubber Flood-Seal Insulating Cover Fits Snugly for Maximum Heat Dissipation, No Tape Required.
  • Compact Design Allows You to Install Connectors on up to 4/0 Cable in only 10 Inches of Space using UT 3 M or UT 3 Tools.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • Exceeds ANSI C119.4 Requirements and is RUS Accepted.

Descriptors

Category

Wire or cable compression splice

Special Features

Rubber Flood-Seal Insulating cover fits snugly for maximum heat dissipation, no tape required. Radiating Rib dissipates heat, centers the watertight insulating cover and seals perfectly every time. Prefilled with Oxide-Inhibitor to prevent oxidation and keep out moisture.

Application

Dissipate heat and make Perfect Watertight Seals

Specifications

Connection

Compression

Conductor Range

2/0 to #1 AWG

Material

Aluminum

Classifications

Brand Name

Homac

Dimensions

Size

Connector 3 inches, Cover 5-1/2 inches

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here