text.skipToContent text.skipToNavigation

Alternate Catalog No. : RRK 10 HS

Catalog No. : RRK10HS

Description:  AL COMP SPLICE KIT 1/0 3IN YEL W/HS

UPC: 783786745999

Aluminum Heat-Shrink Compression Splice Kits, wire range 1/0, connector length 3 inch, insulator length 5-1/2 inch, dies 5/8 (5), color code Yellow. For Aluminum Conductors Only.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Radiating Rib Design Dissipates Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.
  • Heavy-Wall Heat-Shrink Tubing Enables you to Crimp the Two Pieces of Wire Together, then Heat the Splice with a Hot-Air Gun to Get a Fully Sealed, Watertight Repair Splice.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • Exceeds ANSI C119.4 Requirements and is RUS Accepted.

Descriptors

Category

Wire or cable compression splice

Special Features

Heavy-Wall Heat-Shrink Tubing- Crimp the two pieces of wire together, then head the splice with a hot-air gun to get a fully sealed, watertight repair splice. Radiating Rib dissipates heat, centers the watertight insulating cover and seals perfectly every time. Prefilled with Oxide-Inhibitor to prevent oxidation and keep out moisture.

Application

Heat-Shrink Tubing Created Sealed, Watertight Splices

Specifications

Connection

Compression

Conductor Range

1/0 AWG

Material

Aluminum

Classifications

Brand Name

Homac

Dimensions

Size

Connector 3 inches, Cover 5-1/2 inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here