text.skipToContent text.skipToNavigation

Catalog No. : RPT8-5G-BRS

Description:  REC 5G POKE THRU FLR BOX BRS

UPC: 785991121568

Recessed Five-Gang Poke Through, Cover Diameter 10 Inches, Core Drill Size 8 Inches, Depth 11-3/4 Inches, Knockout Size 3/4 Inch, 1 Inch, 1-1/4 Inch, 1-1/2 Inch, and 2 Inches, Cover Finish Machined, Cover Material Brass, Box Material Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Greater capacity than typical 3
  • 20, 30, & 50 amp rated center compartment
  • Core drill size: 8
  • Toolless cover entry. Cover rotates 180° to while-inuse position. No hinges which can mechanically fail
  • Covers comply with ADA requirements
  • Temporary abandonment cover included
  • Customer can use off-the-shelf wiring devices
  • Center compartment can accept GFCIs and Twist Lock devices
  • Recessed service conceals devices below floor level
  • Bottom compartment can be configured for separate emergency power

Descriptors

Category

Floor boxes

Special Features

No hinge design

Specifications

Material

Steel

Color

Brass

Cubic Capacity

124 cu in

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL 514A and 263, CSA C22.2 and 18.1
UL 514A and 263, CSA C22.2 and 18.1

ETIM EC000024 Installation box for underfloor-installation

Cover model

Round

Suitable for wet cleaning

Y

Suitable for sub-floor duct

Y

Suitable for hollow floor

Y

Material

Other

With opening carpeting

Y

Colour

Other

Outer diameter

10 inch

Built-in diameter

8 inch

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here

Marketing Brochure

Click here