Catalog No. : RPT6-3G-BLK
Description: RPT6 POKE-THRU ASSEMBLY, BLACK
UPC: 785991074307
- Greater capacity than typical 3 Inch and 4 Inch core poke-throughs
- Core drill size: 6 Inches
- Solid brass, black and brushed aluminum finishes provide superior aesthetics and durability
- Customer can use off-the-shelf wiring devices
- Center compartment can accept GFCIs
- Recessed service conceals devices below floor level
- Configurable compartment bottom junction box includes a cover with 1-1/4 Inch, 1-1/2 Inch or 2 Inches knockouts
Descriptors
|
Category |
Floor boxes |
Specifications
|
Material |
Steel |
|
Color |
Black |
|
Cable Entry |
Knockouts |
|
Cubic Capacity |
56 cu in |
|
Knockouts |
7 |
Classifications
|
Brand Name |
Steel City |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR2884 | 441201 | N/A | 1114531 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Round |
|
Suitable for sub-floor duct |
Y |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
Y |
|
Colour |
Black |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
ps3durl |