Catalog No. : RP3WSPD9
Description: NP PICTO WT UNIV FC120-347VAC SP 90DN
UPC: 787321135603
arrow down 90°, Pictogram Exit Sign, universal face, universal mount, Colour: factory white, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Height of 8 inches (0.667 ft, 203.2 mm., 20.32 cm, 0.203 m), Length of 12.125 inches (1.01 ft, 307.975 mm., 30.798 cm, 0.308 m), Width of 2.125 inches (0.177 ft, 53.975 mm., 5.398 cm, 0.054 m), Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.