Catalog No. : RNC2W12N60LD9U2NEXRF
Description:
UPC:
Pictogram Combination Unit, double face, universal mount, Arrows/Chevron Direction: standard film, Colour: factory white, 120/277VAC, NEXUS wireless system interface, Unit Type: NEMA-4X and NSF, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage: 60W, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
RNC Series |
Application |
Industrial |
Specifications
Wattage |
60 W |
Voltage Rating |
120/347 VAC , 12 VDC |
Battery Runtime |
30 minutes |
Battery |
Nickel-cadmium |
Lamp Type |
MR16 LED |
Number Of Lamps |
2 |
Material |
Frame: Polyvinyl chloride, Back plate: Aluminum |
Mounting |
Ceiling or Wall |
Color |
Factory White |
Lamp Wattage |
5 W |
Classifications
Brand Name |
Emergi-Lite |
Standard |
CSA |
Dimensions
Size |
12-5/8 Inches Height x 14 Inches Width |
Documents / Support Tools
Instruction Sheet |
|
Sales Drawing |