text.skipToContent text.skipToNavigation

Catalog No. : RNC2B6N36LD2AD

Description:  6V NEMA-4X PICTOGRAM COMBO BLACK AD

UPC: 787321132077

Pictogram Combination Unit, double face, universal mount, Arrows/Chevron Direction: standard film, Colour: black, 120/347VAC, diagnostics, audible, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Voltage DC: 6V, Battery Wattage (W): 36, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting