text.skipToContent text.skipToNavigation

Catalog No. : RNC2B6N36LD1

Description:  6V36W NEMA-4X PICTOGRAM COMBO BLACK

UPC: 624050099809

Pictogram Combination Unit, double face, universal mount, Arrows/Chevron Direction: standard film, Colour: black, 120/347VAC, diagnostics, non-audible, Unit Type: NEMA-4X and NSF, Battery Type: nickel-cadmium, Voltage DC: 6V, Battery Wattage: 36W, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting