text.skipToContent text.skipToNavigation

Catalog No. : RNC2B12N60LD10

Description:  12V NEMA-4X EM PICTO CMB W/ ADNA

UPC: 624050084898

Pictogram Combination Unit, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage: 60W, double face, universal mount, Colour: black, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, 120/347VAC, auto-diagnostics, non-audible, self-powered, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting