text.skipToContent text.skipToNavigation

Catalog No. : RNC1D9W12N60LD10U2

Description:  12V NEMA-4X EM PICT CMB120/277V D90

UPC: 624050100482

Pictogram Combination Unit, single face, universal mount, Arrows/Chevron Direction: arrow down 90 Degrees, Colour: factory white, 120/277VAC, diagnostics, non-audible, Unit Type: NEMA-4X and NSF, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage: 60W, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting